過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
HelaGuard Accessories
AWS Neoprene Sealing Washers
HellermannTyton
...
HelaGuard Flexible Conduits and Fittings
HelaGuard Accessories
AWS Neoprene Sealing Washers
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HellermannTyton 166-50508
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
IDNR
Short Description
DESCRIPTION14
Manufacturer Type Description
MANUFACTURE19
Material
MATERIAL
Colour
FARBE
Package Quantity
NO_CU_PER_OU
Minimum Order Quantity
QUANTITY_MIN
for Thread
INNENFUERGEW
Outside Diameter
AUSSENDURCH58 [mm]
Thickness
DICKE [mm]
Operating Temperature
BETRIEBSTE130
Inner Diameter D
INNENDURCH131 [mm]
Deeplink
URL1
Outside Diameter
K [mm]
Inner Diameter
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
166-50500
Chloroprene sealing washers, metric threads
AWS-M12
Chloroprene (CR)
Black (BK)
1.000
100.000
M12
20
1.5
-40 °C to +135 °C
11.5
Deeplink(de)
20
11.5
166-50501
Chloroprene sealing washers, metric threads
AWS-M16
Chloroprene (CR)
Black (BK)
1.000
100.000
M16
24
1.5
-40 °C to +135 °C
15.5
Deeplink(de)
24
15.5
166-50502
Chloroprene sealing washers, metric threads
AWS-M20
Chloroprene (CR)
Black (BK)
1.000
50.000
M20
28
1.5
-40 °C to +135 °C
19.5
Deeplink(de)
28
19.5
166-50503
Chloroprene sealing washers, metric threads
AWS-M25
Chloroprene (CR)
Black (BK)
1.000
10.000
M25
34
1.5
-40 °C to +135 °C
24.5
Deeplink(de)
34
24.5
166-50504
Chloroprene sealing washers, metric threads
AWS-M32
Chloroprene (CR)
Black (BK)
1.000
10.000
M32
42
1.5
-40 °C to +135 °C
31.5
Deeplink(de)
42
31.5
166-50505
Chloroprene sealing washers, metric threads
AWS-M40
Chloroprene (CR)
Black (BK)
1.000
10.000
M40
50
1.5
-40 °C to +135 °C
39.5
Deeplink(de)
50
39.5
166-50506
Chloroprene sealing washers, metric threads
AWS-M50
Chloroprene (CR)
Black (BK)
1.000
10.000
M50
60
1.5
-40 °C to +135 °C
49.5
Deeplink(de)
60
49.5
166-50507
Chloroprene sealing washers, metric threads
AWS-M63
Chloroprene (CR)
Black (BK)
1.000
10.000
M63
73
1.5
-40 °C to +135 °C
62.5
Deeplink(de)
73
62.5
166-50508
Chloroprene sealing washers, PG threads
AWS-PG7
Chloroprene (CR)
Black (BK)
1.000
100.000
PG7
20
1.5
-40 °C to +135 °C
11.5
Deeplink(de)
20
11.5
166-50509
Chloroprene sealing washers, PG threads
AWS-PG9
Chloroprene (CR)
Black (BK)
1.000
100.000
PG9
24
1.5
-40 °C to +135 °C
14.7
Deeplink(de)
24
14.7
166-50510
Chloroprene sealing washers, PG threads
AWS-PG11
Chloroprene (CR)
Black (BK)
1.000
100.000
PG11
25
1.5
-40 °C to +135 °C
18.1
Deeplink(de)
25
18.1
166-50511
Chloroprene sealing washers, PG threads
AWS-PG13
Chloroprene (CR)
Black (BK)
1.000
100.000
PG13
28
1.5
-40 °C to +135 °C
19.5
Deeplink(de)
28
19.5
166-50512
Chloroprene sealing washers, PG threads
AWS-PG16
Chloroprene (CR)
Black (BK)
1.000
50.000
PG16
29
1.5
-40 °C to +135 °C
22.0
Deeplink(de)
29
22.0
166-50513
Chloroprene sealing washers, PG threads
AWS-PG21
Chloroprene (CR)
Black (BK)
1.000
10.000
PG21
35
1.5
-40 °C to +135 °C
27.8
Deeplink(de)
35
27.8
166-50514
Chloroprene sealing washers, PG threads
AWS-PG29
Chloroprene (CR)
Black (BK)
1.000
10.000
PG29
44
1.5
-40 °C to +135 °C
36.5
Deeplink(de)
44
36.5
166-50515
Chloroprene sealing washers, PG threads
AWS-PG36
Chloroprene (CR)
Black (BK)
1.000
10.000
PG36
54
1.5
-40 °C to +135 °C
46.5
Deeplink(de)
54
46.5
166-50516
Chloroprene sealing washers, PG threads
AWS-PG42
Chloroprene (CR)
Black (BK)
1.000
10.000
PG42
73
1.5
-40 °C to +135 °C
53.5
Deeplink(de)
73
53.5
顯示壓縮表示形式(18 Produkt)
零件資訊
相似件
Request for quote (RFQ)
HellermannTyton
- AWS Neoprene Sealing Washers
訂購編碼
166-50508
上次修改
17.06.2024 07:51:39
單位
关键字
Accessories
Cable protection
Fittings
Flexible Conduits
Neoprene
sealing washers
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties